SLVUBV6 April   2020  – MONTH 

 

  1. 1Introduction
    1. 1.1 Overview
    2. 1.2 Purpose and Scope
  2. 2Hardware and Software Overview
    1. 2.1 Hardware Connections Overview – DRV8300Dxxx-EVM + LAUNCHXL-F280049C
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
    4. 2.4 DRV8300 EVM GUI Software
  3. 3References

Overview

The DRV8300 is a gate driver IC for three-phase motor drive applications. It provides three high-accuracy trimmed and temperature compensated half-bridge drivers, each capable of driving high-side and low-side N-type MOSFETs.

Along with the hardware of the DRV8300, the TMS320F280049C microcontroller-based board has reference software that sends necessary signals to the DRV8300 to spin a 3-phase Brushless-DC motor. GuiComposer software allows the user to program settings, enable the motor to spin, and monitor the system from fault conditions.

GUID-40B649D9-770A-4524-B154-FEB9A85F9CD1-low.gifFigure 1-1 Block Diagram