SLVUBU5A May 2020 – December 2020
Enable control is usually used by external MCU or controller to turn off LM7481x-Q1 and cut off the power path. External input is recommended to be connected to jumper J5 pin 2. Otherwise setting 1-2 on J5 enables the controller and 2-3 disables the controller. It is recommended to connect EN to external MCU or to test point labeled "VOUT_ALWAYS_ON" for uninterrupted performance during negative transient tests.