SLVUBU5A May 2020 – December 2020
Over voltage protection is configured through jumper J6. Setting 2-3 on J6 configures OVP protection to the input side. OVP rising threshold is set to 37.5 V with 2-3 setting on J6 and falling is set to 34.5 V. Setting 1-2 on J6 configures OV on the output side. This provides output voltage to clamp (hysteretic ON/OFF output).