SLVUBU5A May 2020 – December 2020
Input Voltage monitor setting is done through test point labelled VIN_MON and J10 allows monitoring input voltage under different conditions. Setting J10 to 1-2 provides option to monitor battery voltage; this allows monitoring input voltage during normal and reversed battery conditions as well. Setting J10 to 2-3 allows monitoring only during the normal positive battery conditions only.