SLVUBT0A June 2020 – January 2021
The TPS6593EVM does not provide the functional safety features which are found on the TPS6594EVM. Table 3-1 lists the component differences between the EVMs which are related to functional safety.
| Part | TPS6594EVM | TPS6593EVM | Description(1) |
|---|---|---|---|
| D1 | Fitted | Not Fitted | Protection Diode for VSYS_SENSE |
| Q1 | Fitted | Not Fitted | Protection FET controlled by OVPGDRV |
| R20 | Fitted | Not Fitted | Current Limiting resistor for VSYS_SENSE |
| R21 | Fitted | Not Fitted | Current Limiting resistor for VSYS_SENSE |
| R25 | Not Fitted | Fitted | Connect VSYS and VCCA |
| R26 | Fitted | Not Fitted | Connect OVPGDRV to Q1 |
| R39 | Fitted | Not Fitted | Connect VSYS_SENSE to VSYS |
| R35 | Fitted | Not Fitted | Connect EN_DRV to LED indicator D5 through U2 |