SLVUBT0A June 2020 – January 2021
The terminal blocks are simple push and release terminals which can accommodate wire sizes up to 14 AWG. Table 3-2 lists the terminal blocks found around the perimeter of the EVM. J6, VSYS, is the input voltage for all regulators (BUCK and LDO).(1) The remaining 5 terminal blocks are the BUCK outputs.
| Terminal | Designator | Description |
|---|---|---|
| VSYS | J6 | All Regulator Input (PVIN_LDOx, PVIN_Bx), 2.7 V to 5.5 V Range |
| BUCK1 | J1 | Buck 1 Output, 3.5 A Capable |
| BUCK2 | J2 | Buck 2 Output, 3.5 A Capable |
| BUCK3 | J3 | Buck 3 Output, 3.5 A Capable |
| BUCK4 | J4 | Buck 4 Output, 4 A (single phase) or 3.5 A Capable |
| BUCK5 | J5 | Buck 5 Output, 2 A Capable |