SLVUBJ9A July   2020  – October 2020

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
      1.      6
      2.      7
      3.      8
      4.      9
      5.      10
  3.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
  4.   21
    1.     22
    2.     23
    3.     24
  5.   25

Performance Specification Summary

A summary of the TPS54JB20EVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54JB20EVM is designed and tested for VIN = 8 V to 16 V. The ambient temperature is 25°C for all measurements, unless otherwise noted. The design can be modified to perform over 4 V to 16 V.

Table 1-2 TPS54JB20EVM Performance Specification Summary
SPECIFICATION TEST CONDITIONS MIN TYP MAX UNIT
VIN voltage range (without internal Bias) 8 12 16 V
Output voltage setpoint 3.3 V
Output current range VIN = 8 V to 16 V 0 20 20 A
Internal LDO Voltage 3.0 V
Operating frequency 600 kHz