SLVUBJ9A July   2020  – October 2020

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
      1.      6
      2.      7
      3.      8
      4.      9
      5.      10
  3.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
  4.   21
    1.     22
    2.     23
    3.     24
  5.   25

Introduction

The TPS54JB20 is a D-CAP3™ synchronous buck converter, designed for 20-A output current, and evaluation module are designed to demonstrate the small printed-circuit-board areas that can be achieved when designing with the device. The high-side and low-side switching MOSFETs are integrated in the device package along with their gate drive circuitry. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.