SLVUBJ9A July   2020  – October 2020

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
      1.      6
      2.      7
      3.      8
      4.      9
      5.      10
  3.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
  4.   21
    1.     22
    2.     23
    3.     24
  5.   25

Using the TPS54JB20EVMTPS548A29EVMTPS548B29EVMTPS54JA20EVMTPS548A28EVMTPS548B28EVM-023 201215-A, Buck Converter Evaluation Module

This user’s guide contains information for the TPS54JB20EVM-023 evaluation module (EVM) as well as for the TPS54JB20 DC/DC converter. Also included are the performance specifications, the schematic, and the list of materials for the TPS54JB20EVM.