SLVU728A May   2012  – December 2021

 

  1. 1 Introduction
    1. 1.1 Typical Applications
    2. 1.2 Features
  2. 2 Electrical Performance Specifications
  3. 3 Schematic
  4. 4 Test Setup
    1. 4.1 Test Equipment
    2. 4.2 Recommended Test Setup
  5. 5 Configurations
    1. 5.1 Switching Frequency Selection
    2. 5.2 Soft Start Selection
    3. 5.3 Mode Selection
    4. 5.4 Enable Selection
  6. 6 Test Procedure
    1. 6.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Control Loop Gain and Phase Measurement Procedure
    3. 6.3 List of Test Points
    4. 6.4 Equipment Shutdown
  7. 7 Performance Data and Typical Characteristic Curves
    1. 7.1  Efficiency
    2. 7.2  Load Regulation
    3. 7.3  Line Regulation
    4. 7.4  Enable Turn-On/ Turn-Off
    5. 7.5  Output Ripple
    6. 7.6  Switching Node
    7. 7.7  Output Transient with Auto-skip Mode
    8. 7.8  Output Transient with FCCM mode
    9. 7.9  Output 0.75-V Pre-bias Turn-On
    10. 7.10 Output Overcurrent and Short Circuit Protection
    11. 7.11 Bode plot
    12. 7.12 Thermal Image
  8. 8 EVM Assembly Drawing and PCB Layout
  9. 9 Bill of Materials
  10. 10Revision History

Switching Frequency Selection

The switching frequency can be set by J3.
Default setting: 500 kHz

Table 5-1 Switching Frequency Selection
JUMPER SET TORESISTOR (RF) CONNECTIONS (Ω)SWITCHING FREQUENCY (kHz)
Top (1–2 pin shorted)0250
2nd (3–4 pin shorted)187 k300
3rd (5–6 pin shorted)619 k400
4th (7–8 pin shorted)Open500
5th (9–10 pin shorted)866 k600
6th (11–12 pin shorted)309 k750
7th (13–14 pin shorted)124 k850
Bottom (15–16 pin shorted)0970