SLVU728A May 2012 – December 2021
Table 9-1 list the EVM components according to the schematic shown in Figure 3-1.
| QTY. | RefDes | Description | MFR | Part Number |
|---|---|---|---|---|
| 2 | C1, C2 | Capacitor, Ceramic, 22 μF, 25 V, X5R, 20%, 1210 | STD | STD |
| 3 | C7, C8, C9 | Capacitor, Ceramic, 100 μF, 6.3 V, X5R, 20%, 1210 | STD | STD |
| 1 | C13 | Capacitor, Ceramic, 4.7 μF, 25 V, X5R, 20%, 0805 | STD | STD |
| 1 | C14 | Capacitor, Ceramic, 1 μF, 50 V, X7R, 10%, 0603 | STD | STD |
| 2 | C18, C19 | Capacitor, Ceramic, 1000 pF, 50 V, X7R, 10%, 0603 | STD | STD |
| 3 | C5, C15, C17 | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 10%, 0603 | STD | STD |
| 1 | C20 | Capacitor, Ceramic, 100 pF, 50 V, X7R, 10%, 0603 | STD | STD |
| 1 | L1 | Inductor, SMT, 500 nH±15%, 17 A, DCR: 0.29 mΩ±10%, 7 mm × 11 mm | Delta | HCB1175-501TI |
| 1 | R1 | Resistor, Chip, 0, 1/16W, 1%, 0603 | STD | STD |
| 1 | R7 | Resistor, Chip, 3.01, 1/16W, 1%, 0603 | STD | STD |
| 2 | R10, R23 | Resistor, Chip, 14.7 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R11 | Resistor, Chip, 10, 1/16W, 1%, 0603 | STD | STD |
| 1 | R13 | Resistor, Chip, 187 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R14 | Resistor, Chip, 619 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R16 | Resistor, Chip, 866 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R17 | Resistor, Chip, 309 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R18 | Resistor, Chip, 124 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R19 | Resistor, Chip, 39.2 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R2 | Resistor, Chip, 169 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R22 | Resistor, Chip, 475 k, 1/16W, 1%, 0603 | STD | STD |
| 2 | R3, R21 | Resistor, Chip, 200 k, 1/16W, 5%, 0603 | STD | STD |
| 1 | R4 | Resistor, Chip, 86.6 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R5 | Resistor, Chip, 1.00 k, 1/16W, 1%, 0603 | STD | STD |
| 2 | R6, R20 | Resistor, Chip, 100 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | R9 | Resistor, Chip, 3.01 k, 1/16W, 1%, 0603 | STD | STD |
| 2 | R12, R24 | Resistor, Chip, 10.0 k, 1/16W, 1%, 0603 | STD | STD |
| 1 | U1 | IC, 14-A synchronous buck converter with integrated MOSFETs, DQP-22 | TI | TPS53319DQP |