SLVU641A January 2012 – November 2021
Figure 4-6 shows the TPS54120 response to load transients. The current step is from 30% to 75% of the maximum rated load at 12-V input. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output of both the switcher and the LDO.
Figure 4-6 TPS54120 Transient Response