SLVU641A January 2012 – November 2021
Figure 4-2 shows the output voltage noise spectrum for the TPS54120EVM with VIN = 12 V, LDO OUT = 3.3 V, SW OUT = 4.1 V, IOUT = 400 mA, Fswitching = 480 kHz.
Figure 4-2 Output Spectrum Noise
Density vs Frequency