SLVU641A January 2012 – November 2021
The output voltage of the switcher is set by the resistor divider network of R5 and R6. R6 is fixed at 10 kΩ. To change the switcher output voltage of the EVM, it is necessary to change the value of resistor R5. The value of R5 for a specific output voltage can be calculated using Equation 1. Note that the SW output must be 0.8 V above the LDO output for best PSR and noise performance.
Table 2-1 lists the R5 values for some common output voltages. The values given in Table 2-1 are standard values, not the exact value calculated using Equation 1.
| SW OUTPUT VOLTAGE (V) | R5 VALUE (kΩ) |
|---|---|
| 1.8 | 12.4 |
| 2.5 | 21.5 |
| 3.3 | 31.6 |
| 4.1 | 41.2 |
| 5 | 52.3 |
| 6 | 64.9 |