SLVU579A December 2011 – September 2021
A summary of the TPS54427 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurements, unless otherwise noted.
| SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage range, VIN | 4.5 | 12 | 18 | V | ||
| Output voltage, VOUT | 1.05 | V | ||||
| Operating frequency | VIN = 12 V, IO = 4 A | 650 | kHz | |||
| Output current range | 0 | 4 | A | |||
| Line regulation | IO = 2.5 A | ±0.33 | % | |||
| Load regulation | VIN = 12 V | ±0.15 | % | |||
| Overcurrent limit | VIN = 12 V, LO = 1.5 µH | 4.6 | 5.3 | 6.8 | A | |
| Output ripple voltage | VIN = 12 V, IO = 4 A | 15 | mVPP | |||
| Maximum efficiency | VIN = 5 V, IO= 0.7 A | 88 | % | |||