SLVU579A December 2011 – September 2021
The TPS54427 response to load transient is shown in Figure 4-5. The current step is from 1 A to 3 A with an input voltage of 12 V. Total peak-to-peak voltage variation is as shown.
Figure 4-5 TPS54427 Load Transient Response