SLVU579A December   2011  – September 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Output Filter and Closed-Loop Response
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Output Voltage Ripple
    8. 4.8 Input Voltage Ripple
    9. 4.9 Start-Up and Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Output Voltage Setpoint

To change the output voltage of the evaluation module, it is necessary to change the value of resistor R1. Changing the value of R1 can change the output voltage above 0.765 V. The value of R1 for a specific output voltage can be calculated using Equation 1.

For output voltage from 0.76 V to 7 V:

Equation 1. GUID-CB5DEF4C-565D-4C4C-B43D-6518E8DB3716-low.gif

Table 3-1 lists the R1 values for some common output voltages. For output voltages of 1.8 V or above, a feedforward capacitor (C4) may be required to improve the phase margin. Pads for this component (C4) are provided on the printed-circuit board. Note that the resistor values given in Table 3-1 are standard values and not the exact value calculated using Equation 1.

Table 3-1 Output Voltages
OUTPUT VOLTAGE
(V)
R1
(kΩ)
R2
(kΩ)
C4
(pF)
L1
(µH)
C9, C10, C11 TOTAL CAPACITANCE
(µF)
16.8122.11.522 - 68
1.058.2522.11.522 - 68
1.212.722.11.522 - 68
1.521.522.11.522 - 68
1.830.122.15 - 222.222 - 68
2.549.922.15 - 222.222 - 68
3.373.222.15 - 222.222 - 68
512422.15 - 223.322 - 68
6.516522.15 - 223.322 - 68