SLVU434A February   2011  – January 2022 TPS53125 , TPS53126 , TPS53127

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Application
    3. 1.3 Features
  3. 2Electrical Performance Specifications
  4. 3TPS53127EVM-614 Schematic
  5. 4Connector and Test Point Descriptions
    1. 4.1 Enable Switches (SW1 and SW2)
    2. 4.2 Switching Frequency Select Switch (SW3)
    3. 4.3 Test Point Descriptions
      1. 4.3.1 Input Voltage Monitoring (TP3 and TP9)
      2. 4.3.2 Channel 1 Output Voltage Monitoring (TP4 and TP8)
      3. 4.3.3 Channel 2 Output Voltage Monitoring (TP6 and TP7)
      4. 4.3.4 Soft-Start Voltage Monitoring (TP1, TP2, and TP3)
      5. 4.3.5 Switching Node Monitoring (TP3, TP5, and TP11)
      6. 4.3.6 5-V Regulator Output Monitoring (TP3 and TP10)
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other
    2. 5.2 Equipment Setup
      1. 5.2.1 Procedure
      2. 5.2.2 Diagram
    3. 5.3 Start-Up/Shutdown Procedure
    4. 5.4 Output Ripple Voltage Measurement Procedure
    5. 5.5 Equipment Shutdown
  7. 6TPS53127EVM-614 Test Data
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Output Voltage Ripple and Switching Node Waveforms
    4. 6.4 Switch Node
  8. 7TPS53127EVM-614 EVM Assembly Drawings and Layout
  9. 8Bill of Materials
  10. 9Revision History

Equipment Setup

Figure 5-1 shows the recommended basic test setup to evaluate the TPS53127EVM-614. Note that although the return for J3 and J1 and JP2 are the same system ground, the connections should remain separate as shown in Figure 5-1.