SLVU434A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127
Table 4-1 lists the test points, their labels, uses, and where additional information is located.
| Test Point | Label | Use | Section |
|---|---|---|---|
| TP1 | TEST1 | Monitor Channel 1 Soft-Start Voltage | Section 4.3.4 |
| TP2 | TEST2 | Monitor Channel 2 Soft-Start Voltage | Section 4.3.4 |
| TP3 | GND | Ground for Input Voltage | Section 4.3.1 |
| TP4 | GND | Ground for Channel 1 Output Voltage | Section 4.3.2 |
| TP5 | SW1 | Monitor Switching Node for Channel 1 | Section 4.3.5 |
| TP6 | GND | Ground for Channel 2 Output Voltage | Section 4.3.3 |
| TP7 | VO2 | Monitor Output Voltage for Channel 2 | Section 4.3.3 |
| TP8 | VO1 | Monitor Output Voltage for Channel 1 | Section 4.3.2 |
| TP9 | VIN | Monitor Input Voltage | Section 4.3.1 |
| TP10 | VREG5 | Monitor Output of VREG5 Regulator | Section 4.3.6 |
| TP11 | SW2 | Monitor Switching Node for Channel 2 | Section 4.3.5 |
| CN1 | VOUT1 | Monitor Output Voltage for Channel 1 | Section 4.3.2 |
| CN2 | VOUT2 | Monitor Output Voltage for Channel 2 | Section 4.3.3 |