SLVU434A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127
The TPS53127EVM-614 provides two test points for measuring the voltage generated at the VO1 output by the module. This allows the user to measure the actual output voltage without losses from output cables and connectors. All DC output voltage measurements should be made between TP8 and TP4. To use TP8 and TP4, connect a voltmeter positive terminal to TP8 and negative terminal to TP4.
Figure 4-1 Tip and Barrel Measurement for Output Voltage Ripple