SLVU379A August 2010 – August 2021
Table 4-1 presents the bill of materials for the TPS54521EVM-607.
| COUNT | REFDES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR |
|---|---|---|---|---|---|---|
| 1 | C2 | 10 µF | Capacitor, Ceramic, 25 V, X5R, 20% | 1210 | Std | Std |
| 1 | C3 | 4.7 µF | Capacitor, Ceramic, 25 V, X5R, 10% | 0805 | Std | Std |
| 1 | C4 | 5600 pF | Capacitor, Ceramic, 50 V, X7R, 10% | 0603 | Std | Std |
| 1 | C5 | 0.1 µF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 1 | C6 | 560 pF | Capacitor, Ceramic, 50 V, C0G, 5% | 0603 | Std | Std |
| 1 | C7 | 0.01 µF | Capacitor, Ceramic, 10 V, X7R, 10% | 0603 | Std | Std |
| 1 | C8 | 10 µF | Capacitor, Ceramic, 10 V, X5R, 10% | 0805 | Std | Std |
| 1 | C9 | 330 µF | Capacitor, Alum Electrolytic 6.3 V, 125 mΩ ESR, ±20% | 6.30 mm Dia | EKZE6R3ELL331MF11D | Chemi-con |
| 1 | L1 | 3.3 µH | Inductor, 12mΩ DCR, 7.5 A, ± 20% | 0.300 Dia. inch | DR0608-332L | Coilcraft |
| 1 | R1 | 511 K | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 2 | R2, R3 | 100 K | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R4 | 38.3 K | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R7 | 51.1 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R8 | 31.6 K | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R9 | 10.0 K | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | U1 | TPS54521RHL | IC, 17V Input, 5-A Output, Sync. Step-Down Switcher With Integrated FET | QFN14 | TPS54521RHL | TI |