SLVU151A April 2013 – August 2021
The TPS54550EVM-158 output voltage ripple is shown in Figure 4-6. The input voltage is VIN = 12 V for the TPS54550. Output current is the rated full load of 5 A. Voltage is measured directly across output capacitors.
Figure 4-6 Measured Output Voltage Ripple, TPS54550