SLVU151A April 2013 – August 2021
The bill of materials for the TPS54550EVM-158 is given by Table 6-1.
| Count | REF DES | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|---|
| 0 | C1 | Open | Capacitor, Aluminum, SM | 10 × 12mm | ||
| 2 | C2, C10 | 100 μF | Capacitor, Ceramic, 6.3V, X5R, 20% | 1210 | C3225X5R0J107M | TDK |
| 1 | C3 | 0.1 μF | Capacitor, Ceramic, 25V, X5R, 10% | 0603 | C1608X5R1E104KB | TDK |
| 1 | C4 | 1.0 μF | Capacitor, Ceramic, 25V, X5R, 10% | 0603 | C1608X5R1E105KB | TDK |
| 1 | C5 | 0.033 μF | Capacitor, Ceramic, 50V, X5R, 10% | 0603 | C1608X5R1H333KB | TDK |
| 1 | C6 | 0.068 μF | Capacitor, Ceramic, 50V, X5R, 10% | 0603 | C1608X5R1H683KT | TDK |
| 1 | C7 | 1000pF | Capacitor, Ceramic, 50V, C0G, 5% | 0603 | C1608C0G1H102JB | TDK |
| 1 | C8 | 0.01 μF | Capacitor, Ceramic, 50V, X5R, 10% | 0603 | C1608X5R1H103KB | TDK |
| 1 | C9 | 10 μF | Capacitor, Ceramic, 16V, X5R, 20% | 1210 | C3225X5R1C106M | TDK |
| 2 | J1, J2 | Terminal Block, 2 pin, 6A, 3,5 mm | 0.27 × 0.25 | ED1514 | OST | |
| 2 | J3, J4 | Header, 2 pin, 100 mil spacing, (36-pin strip) | 0.100 × 2 | PTC36SAAN | Sullins | |
| 1 | L1 | 6.8 μH | Inductor, SMT, 5.4A, 14 mΩ | 0.405 sq inch | CDRH105R-6R8 | Sumida |
| 1 | Q1 | MOSFET, Fast Switching, NChan, 20V, 21.1A, 5.3 mΩ | PWRPAK 1212 | Si7110DN | Vishay | |
| 3 | R1, R9, R11 | 10.0k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R10 | 23.7 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R2 | 3.74k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R3 | 1.00k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R4 | 69.8k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R5 | 133 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 0 | R6, R7 | Open Resistor, Chip, 1/16W, 1% | 0603 | |||
| 1 | R8 | 0 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 7 | TP1, TP3, TP5, TP6–TP9 | Test Point, Red, Thru Hole Color Keyed | 0.100 × 0.100 | 5000 | Keystone | |
| 2 | TP2, TP4 | Test Point, Black, Thru Hole Color Keyed | 0.100 × 0.100 | 5001 | Keystone | |
| 1 | U1 | IC, 4.5 to 20V Input, 6A Step down converter with adjustable output voltage | PWP16 | TPS54550PWP | TI | |
| 1 | – | PCB, 3 In × 3 In × 0.062 In | HPA158 | Any |