SLVU151A April 2013 – August 2021
A summary of the TPS54550EVM-158 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54550EVM-158 is designed and tested for VIN = 6 V to 17 V. The ambient temperature is 25°C for all measurements, unless otherwise noted. Maximum input voltage for the TPS54550EVM-158 is 20 V.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN voltage range | 6 | 12 or 15 | 17 | V | ||
| Output voltage set point | 3.3 | V | ||||
| Output current range | VIN = 10 V to 17 V | 0 | 5 | A | ||
| Line regulation | IO = 0 2.5 A, VIN = 10 V - 17 V | +0.08 -0.03% | ||||
| Load regulation | VIN = 12 V, IO = 0 A to 5 A | +0.07 -0.01% | ||||
| Load transient response | Voltage change | IO = 1.25 A to 3.75 A | -72.5 | mV | ||
| Recovery time | 450 | μs | ||||
| Voltage change | IO = 3.75 A to 1.25 A | +72.5 | mV | |||
| Recovery time | 450 | μs | ||||
| Loop bandwidth | VIN= 12 V, IO = 2.5 A | 27 | kHz | |||
| Phase margin | VIN = 12 V, IO = 2.5 A | 62 | ° | |||
| Input ripple voltage | VIN = 7 V, IO = 5 A | 276 | 300 | mVpp | ||
| Output ripple voltage | VIN = 7 V, IO = 5 A | 7 | mVpp | |||
| Output rise time | 5 | ms | ||||
| Operating frequency | 700 | kHz | ||||
| Max efficiency | VIN = 6 V, VO = 3.3 V, IO = 1.25 A | 93.5% | ||||