SLVU097B October 2003 – October 2021
The TPS54350EVM−235 response to load transients is shown in Figure 2-6. The current step is from 25% to 75% of maximum rated load. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.
Figure 2-6 Load Transient Response,
TPS54350