SLVU097B October 2003 – October 2021 TPS54350
The output voltage load regulation of the TPS54350EVM−235 is shown in Figure 2-4, while the output voltage line regulation is shown in Figure 2-5. Measurements are given for an ambient temperature of 25°C.
Figure 2-4 Load Regulation
Figure 2-5 Line Regulation