SLVU097B October 2003 – October 2021
The TPS54350EVM−235 output voltage ripple is shown in Figure 2-10. The input voltage is 3.3 V for the TPS54350. Output current for each device is rated full load of 3 A.
Figure 2-10 Input Voltage Ripple,
TPS54350