Contacts on the circuit module provide the following connections:
- Direct cell connection to the battery pack (J1): BAT+, BAT–
- Direct system connection for charging and discharging (J2): PACK+, PACK–
- External temperature sensor connection (J3):
TS
- Interrupt pin connection (J4): INT
-
I2C™ communications via external EV2400 to
Windows-based PC USB port (J5): SDA, SCL, VSS