SLVSB50C December 2011 – June 2020
PRODUCTION DATA.
A thermal shutdown is implemented to prevent damages due to excessive heat and power dissipation. Typically, the thermal shutdown happens at a junction temperature of 150°C. When the thermal shutdown is triggered, the device stops switching until the junction temperature falls below typically 136°C. Then, the device starts switching again.