SLVSB50C December 2011 – June 2020
PRODUCTION DATA.
The TPS61087-Q1 is designed to operate from an input voltage supply range from 2.3 V to 6 V. The power supply to the TPS61087-Q1 must have a current rating according to the supply voltage, output voltage, and output current of the TPS61087-Q1.