SLVSB50C December 2011 – June 2020
PRODUCTION DATA.
The output voltage is set by an external resistor divider. Typically, a minimum current of 50 μA flowing through the feedback divider gives good accuracy and noise covering. A standard low-side resistor of 18 kΩ is typically selected. The resistors are then calculated as shown in Equation 8: