SLVSAX7E August 2011 – August 2016
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | HTSSOP | VQFN | ||
| AGND | 7 | 22 | Power | Analog ground. Connect all GND pins and power pad together. |
| BST1 | 24 | 15 | O | Bootstrapped power supply to high side floating gate driver in Buck 1. Connect a 47-nF ceramic capacitor from this pin to the switching node pin LX1. |
| BST2 | 13 | 4 | O | Bootstrapped power supply to high side floating gate driver in Buck 2. Connect a 47-nF ceramic capacitor from this pin to the switching node pin LX2. |
| COMP1 | 4 | 19 | O | Loop compensation pin for Buck 1. Connect a series RC circuit to this pin to compensate the control loop of this converter. |
| COMP2 | 9 | 24 | O | Loop compensation pin for Buck 2. Connect a series RC circuit to this pin to compensate the control loop of this converter. |
| EN1 | 1 | 16 | I | Enable for Buck 1. Logic high enables the Buck 1; Logic low disables Buck 1. If pin is left open a weak internal pullup to internal V5V allows for automatic enable; For a delayed start-up add a small ceramic capacitor from this pin to ground. |
| EN2 | 12 | 3 | I | Enable for Buck 2. Logic high enables the Buck 2. Logic low disables Buck 2. If pin is left open a weak internal pullup to internal V5V allows for automatic enable; For a delayed start-up add a small ceramic capacitor from this pin to ground. |
| FB1 | 2 | 17 | I | Feedback voltage for Buck 1. Connect a resistor divider to set 0.8 V from the output of the converter to ground. |
| FB2 | 11 | 2 | I | Feedback voltage for Buck 2. Connect a resistor divider to set 0.8 V from the output of the converter to ground. |
| GND | 17, 18, 19, 20 | 8, 9, 10, 11 | Power | Power ground for Buck 1 and Buck 2. |
| LOW_P | 5 | 20 | I | Low power operation mode. With active high, Buck 1 and Buck 2 operate at pulse skipping mode at light load; active low forces both Buck 1 and Buck 2 to PWM mode; this pin cannot be left open. |
| LX1 | 21, 22 | 12, 13 | O | Switching node connecting to inductor for Buck 1. |
| LX2 | 15, 16 | 6, 7 | O | Switching node connecting to inductor for Buck 2. |
| ROSC | 8 | 23 | O | Oscillator frequency setup. Connect a resistor to ground to set the frequency of internal oscillator clock. |
| SS1 | 3 | 18 | O | Soft start input for Buck 1. An internal 5-µA charging current is sourcing to this pin. Connect a small ceramic capacitor to this pin to set the Buck 1 soft-start time. |
| SS2 | 10 | 1 | O | Soft start input for Buck 2. An internal 5-µA charging current is sourcing to this pin. Connect a small ceramic capacitor to this pin to set the Buck 1 soft-start time. |
| VCC | 6 | 21 | O | Internal 6.5-V power supply bias. Connect a 10-µF ceramic capacitor from this pin to ground. |
| VIN1 | 23 | 14 | Power | Input supply for Buck 1. Conne ct a 10-µF ceramic capacitor close to this pin. |
| VIN2 | 14 | 5 | Power | Input supply for Buck 2. Connect a 10-µF ceramic capacitor close to this pin. |
| Thermal Pad | — | — | — | Must be soldered to PCB for optimal thermal performance. Have thermal vias on the PCB to enhance power dissipation. |