SLVSAX7E August 2011 – August 2016
PRODUCTION DATA.
Layout is a critical portion of PMIC designs.
Figure 18. Example Layout for the TPS65270
The total power dissipation inside TPS65270 must not exceed the maximum allowable junction temperature of 125°C to maintain reliable operation. The maximum allowable power dissipation is a function of the thermal resistance of the package (RθJA) and ambient temperature.
To calculate the temperature inside the device under continuous loading use the following procedure.

where
| VIN = 12 V | fSW = 500 kHz |
| VOUT (from top to bottom) = 5 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V | |
| VIN = 12 V | fSW = 500 kHz |
| VOUT (from top to bottom) = 5 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V | |
| VIN = 12 V | fSW = 1.1 MHz |
| VOUT (from top to bottom) = 5 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V | |
| VIN = 12 V | fSW = 1.1 MHz |
| VOUT (from top to bottom) = 5 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V | |