The DAC39RFx10-SEP is a radiation-tolerant (RT) RF-sampling, multi-Nyquist, digital-to-analog converter (DAC) that can directly synthesize frequencies from DC to above 12GHz. The device can be used as a non-interpolating or interpolating DAC for either direct RF-sampling or complex baseband signal generation. The maximum input data rate is 20.8GSPS for a single channel or 10.4GSPS for two channels. The device can generate signals of up to 10GHz, 7.5GHz, and 5GHz signal bandwidth (8-bit, 12-bit, and 16-bit input resolution) at carrier frequencies exceeding 12GHz, enabling direct sampling beyond X-band. The DAC39RFx10-SEP also has the lowest additive phase and amplitude noise versus any space-grade DAC in the industry.
Table 1-1 Overview Information| Description | Device Information |
|---|
| Generic part number | DAC39RF10-SEP DAC39RFS10-SEP |
| Orderable part number | DAC39RF10ACLNSP DAC39RFS10ACLNSP |
| Device function | RF-sampling digital-to-analog converter |
| Device package | 256-pin ACL FCBGA (17mm × 17mm) |
| Technology | TI C014.P CMOS 40nm |
| Exposure facility | Radiation Effects Facility Cyclotron Institute, Texas A&M University (15MeV/nucleon) |
| Heavy ion fluence per run | Up to 1 × 107ions/cm2 |
| Irradiation junction temperature | 125°C (SEL); Ambient temp (SEFI/SEU) |