| 1 | Protect frequency and phase using SYSREF or JESD204C interface- Appropriate for phased arrays using more than one DAC39RFx10-SEP product
- Maintains phase coherency between multiple DAC39RFx10-SEP chips or other components
- NCO frequency must be a harmonic of SYSREF or the JESD204C synchronization bit
|
| 2 | Protect frequency only using SYSREF- Appropriate for systems not requiring phase coherency
- NCO frequency is not restricted to a harmonic of SYSREF
- Cannot maintain phase coherence between multiple NCOs (even within one DAC39RFx10-SEP)
|
| 3 | NCO self-sync (NCO_SS), and NCO self-coherent mode (NCO_SC)- Appropriate for phased array systems utilizing one DAC39RFx10-SEP, or for generating multi-tone signals with phase coherency (DDS_EN = 1)
- SYSREF is not required
- NCO frequency is not restricted to a harmonic of SYSREF
- Phase coherency is maintained between the four NCOs inside one DAC39RFx10-SEP
- No phase coherency is maintained with components outside the DAC39RFx10-SEP
|