SLVK282 April 2026 ISOS510-SEP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the ISOS510-SEP, current-driven analog isolator with transistor output. Heavy-ions with LETEFF of 47MeV×cm2/mg was used to irradiate seven production devices. Flux of 105 ions×cm2/s and fluence of 1 × 107 – 1.5 × 107ions/cm2 per run were used for the characterization. The results demonstrated that the ISOS510-SEP is SEL-free up to 47MeV×cm2/mg at T = 125°C. SET transient performance for output voltage excursions ≥|3%| and |5%| from the nominal voltage are presented and discussed.