SLVK281 February 2026 SN54SC1G175-SEP
The SN54SC1G175-SEP is a packaged 6-pin, SOT-23 plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package cap decapped to reveal the die for heavy ion testing. Figure 3-3 shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagram used for Single-Event Latch-up (SEL) testing. Figure 3-5 and Figure 3-6 show the bias diagrams used for Single-Event Transient (SET) testing.
Figure 3-1 SN54SC1G175-SEP Pinout Diagram
Figure 3-2 Photo of SN54SC1G175-SEP Package Decapped
Figure 3-3 SN54SC1G175-SEP Evaluation Board (Top View)