SLVK237 December 2025 SN55LVRA4-SEP
The SN55LVRA4-SEP is a packaged 16-pin, SOIC plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package cap decapped to reveal the die for heavy ion testing. Figure 3-3 shows the evaluation board used for Single-Event Latch-up (SEL) testing. Figure 3-4 shows the evaluation board used for Single-Event Transient (SET) testing. Figure 3-5 shows the bias diagram used for Single-Event Latch-up (SEL) testing. Figure 3-6 shows the bias diagrams used for Single-Event Transient (SET) testing.
Figure 3-1 SN55LVRA4-SEP Pinout
Diagram
Figure 3-3 SN55LVRA4-SEP Evaluation
Board (Top View) for SEL Testing
Figure 3-2 Photo of SN55LVRA4-SEP
Package Decapped
Figure 3-4 SN55LVRA4-SEP Evaluation
Board (Top View) for SET Testing