SLVK237 December   2025 SN55LVRA4-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 Single-Event Latch-up (SEL) Results
    2. 5.2 Single-Event Transients (SET) Results
  9. 6Summary
  10. 7References

Overview

The SN55LVRA4-SEP is a radiation tolerant quad channel differential receiver that implements the electrical characteristics of low-voltage differential signaling (LVDS) with a 3.3V supply. The intended application and signaling technique of these devices is point-to-point baseband data transmission over controlled impedance media of approximately 100Ω.

For more information, see the SN55LVRA4-SEP product page.

Table 1-1 Overview Information
DescriptionDevice Information
TI Part NumberSN55LVRA4-SEP
Orderable Part NumberSN55LVRA4MDTSEP
VID NumberV62/25606
Device FunctionRadiation-tolerant,

Quad channel differential receiver

TechnologyLIN3B
Exposure Facility (SEL)Facility for Rare Isotope Beams (FRIB) at Michigan State University – FRIB Single Event Effects (FSEE) Facility
Exposure Facility (SET)K500 Cyclotron at Texas A&M University
Heavy Ion Fluence per Run1 × 107 ions / cm2
Irradiation Temperature25°C (for SET testing) and 125°C (for SEL testing)