SLVK235 September 2025 CDCLVP111-SEP
The purpose of this study is to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the CDCLVP111-SEP 1:10 low-voltage positive-referenced emitter-coupled logic (LVPECL) clock distributor. This experiment utilized heavy-ions with a LETEFF of 2.79 to 47.5 MeVcm² /mg irradiating five production devices in 76 experiments with a fluence of 1.00 × 10⁵– 1.5 × 10⁷ ions/cm2 per run. The results demonstrate that the CDCLVP111-SEP is free of single-event latch-up (SEL) effects up to LETEFF = 47.5 MeVcm² /mg.