SLVK235 September   2025 CDCLVP111-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Single-Event Effects (SEE)
  6. 3Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5LETEFF and Range Calculation
  9. 6Test Setup and Procedures
  10. 7Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
  11. 8Single-Event Transients (SET)
  12. 9Summary
  13.   A References

LETEFF and Range Calculation

 Generalized Cross-Section of the RFSiGe
                    Technology BEOL Stack on the CDCLVP111-SEP [Left] and GUI of RADsim-IONS
                    Application (Right) Figure 5-1 Generalized Cross-Section of the RFSiGe Technology BEOL Stack on the CDCLVP111-SEP [Left] and GUI of RADsim-IONS Application (Right)

The CDCLVP111-SEP is fabricated in the TI RFSiGe process with a back-end-of-line (BEOL) stack consisting of 4 levels of standard thickness aluminum. The total stack height from the surface of the passivation to the silicon surface is 8512 μm based on nominal layer thickness as shown in Figure 5-1.

Accounting for energy loss through the degrader, copper foil, beam port window, air gap, and the BEOL stack of the CDCLVP111-SEP, the effective LET (LETEFF) at the surface of the silicon substrate and the range was determined with:

  • SEUSS 2024 software (provided by TAMU and based on the latest SRIM-2013 [7] models)

The results are shown in Ion LETEFF and Range in Silicon.

Table 5-1 Ion LETEFF and Range in Silicon

Facility

Beam Energy (MeV/nucleon)

Ion Type

Degrader Steps (#)

Degrader Angle (°)

Copper Foil Width (μm)

Beam Port Window

Air Gap (mm)

Angle

of Incidence

LETEFF (MeV·cm2/mg)

Range in Silicon (μm)

TAMU

16.3

¹⁰⁹Ag

0

0

-

1-mil Aramica

40

0

47.5

95.1

TAMU

12.59

⁸⁴Kr

0

0

-

1-mil Aramica

40

0

44.12

74

TAMU

12.59

⁸⁴Kr

0

0

-

1-mil Aramica

40

0

30.79

108.3

TAMU

5.99

⁴⁰A

0

0

-

1-mil Aramica

40

0

12.39

118.5

TAMU

5.99

⁴⁰A

0

0

-

1-mil Aramica

40

0

8.68

171.1

TAMU

3

²⁰Ne

0

0

-

1-mil Aramica

40

0

2.79

251.6