SLVK222 August   2025 TPS7H5020-SP , TPS7H5021-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 LETEFF and Range Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Event Rate Calculations

Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations application report. We assume a minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and “worst-week” solar activity (this is similar to a 99% upper bound for the environment). Using the 95% upper-bounds for the SEL and the SEB/SEGR, the event rate calculation for the SEL and the SEB/SEGR is shown on Table 9-1 and Table 9-2, respectively. It is important to note that this number is for reference since no SEL or SEB/SEGR events were observed.

Table 9-1 SEL Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)756.26 × 10–52.84 x 10-81.78 × 10–127.40 × 10–51.54 × 109
GEO1.77 × 10–45.02 × 10–122.09 × 10–45.46 × 108
Table 9-2 SEB/SEGR Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)

75

6.26 × 10–51.42 x 10-88.88 × 10–1323.70 × 10–53.09 × 109
GEO1.77 × 10–42.51 × 10–121.05 × 10–41.09 × 109