SLVK033A February 2019 – August 2021 INA240-SEP
A step-stress (3k, 10k, 20k, and 30k) test method was used to determine the TID hardness level. That is, after a predetermined TID level was reached, an electrical test was performed on a given sample of parts to verify that the units are within specified data sheet electrical test limits. From initial feasibility studies the difference between pre and post irradiation was greater for samples that were biased, hence for RLAT 22 sample units were used at the 20-krad(Si) dose level with biased setup conditions and this will be repeated for each wafer lot.
Table 2-1 list the serialized samples used for RHA characterization.
HDR = 78 rad(Si)/s | ||||||
---|---|---|---|---|---|---|
Total Samples: 37 | ||||||
Exposure Levels | ||||||
3 krad(Si) | 10 krad(Si) | 20 krad(Si) | 30 krad(Si) | |||
Biased | Biased | Biased | Biased | |||
001, 002, 003, 004, 005 | 006, 007, 008, 009, 010 | 011, 012, 013, 014, 015, 016, 017, 018, 019, 020, 021, 022, 023, 024, 025, 026, 027, 028, 029, 030, 031, 032 |
033, 034, 035, 036, 037 |