SLVAFZ9 June 2026 TAC5212
The PurePath™ Console 3 supports multiple TAC5x1x devices connected to a single AC-MB. However, the AC-MB connector can only be connected to one TAC5x1x. To connect additional devices to a single AC-MB, externally wire power, ground, I2C, and TDM signals of the board connected to a single AC-MB to the respective signals of the other TAC5x1x EVMs. Connect only one EVM to the AC-MB while connecting the other signals through their respective headers or jumpers as follows:
Connect together a common GND from all TAC5x1x devices through any GND test point.
These signals can be tapped at the respective digital test points of the TAC5x1x EVMs, as shown in Figure 4-1.
Figure 4-1 Location of TAC5x1x EVM
I2C and TDM signals