SLVAF76
August 2021
Trademarks
1
Applications With Limited Area
1.1
Best TPS62903 Configuration to Reduce Size
1.2
Design Example
2
Applications With High Efficiency and Thermal Requirement
2.1
Conduction Losses in the MOSFET
2.2
Conduction Losses in the Inductor
2.3
Switching Losses in the MOSFET
2.4
Losses in the Input and Output Capacitors
2.5
Analysis and Recommendations
3
Conclusion
Trademarks
All trademarks are the property of their respective owners.