SLVAF76 August   2021 TPS62901 , TPS62902 , TPS62902-Q1 , TPS62903 , TPS62903-Q1

 

  1.   Trademarks
  2. 1Applications With Limited Area
    1. 1.1 Best TPS62903 Configuration to Reduce Size
    2. 1.2 Design Example
  3. 2Applications With High Efficiency and Thermal Requirement
    1. 2.1 Conduction Losses in the MOSFET
    2. 2.2 Conduction Losses in the Inductor
    3. 2.3 Switching Losses in the MOSFET
    4. 2.4 Losses in the Input and Output Capacitors
    5. 2.5 Analysis and Recommendations
  4. 3Conclusion

Applications With High Efficiency and Thermal Requirement

Switching regulators are best known for their good efficiency. However, there are many power loss factors that contribute into the total losses; therefore, they impact the efficiency. To select the highest efficiency design, it is helpful to understand the basic mechanisms of power loss. This section explores some major power loss factors and discusses how to reduce their losses by making some design tradeoffs and choices.