SLVAF75
August 2021
Trademarks
1
Introduction
1.1
Sleep and Standby Mode
1.2
Conditions for Entering or Exiting Sleep
1.3
Sequence to Enter Sleep Mode
2
Implementation
2.1
Hardware Setup
2.2
Power Up Sequence With Speed Pin in I2C Speed Command Mode
2.3
Implementing Option 1
2.4
Option 1 With Zero Value at Speed Register
2.5
Implementing C Code With Option 2
2.6
Implementation of Exiting From Sleep Mode
3
References
3
References
Texas Instruments,
DRV10987 12- to 24-V, Three-Phase, Sensorless BLDC Motor Driver Data Sheet