SLVAF72 September   2021 TPS2661

 

  1.   Trademarks
  2. 1Overview of a HART Enabled Analog Input Module
  3. 2Protection Provided by TPS2661 to Analog Input Module
    1. 2.1 Overload Protection
    2. 2.2 Output Hot Short and Input Hot Plug
    3. 2.3 Miswiring on Input
    4. 2.4 Input Under Voltage Protection
  4. 3Protection Provided by TPS2661 to Analog Output Module (AOM)
    1. 3.1 Miswiring on Output
    2. 3.2 Output under voltage protection
  5. 4HART Tests Done on TPS2661x
  6. 5Challenges Using Discrete Solution Instead of TPS2661x

Input Under Voltage Protection

The TPS2661x devices provide protection from under-voltage events on IN pin by turning off the internal FETs and cutting off the signal path whenever VIN goes below Undervoltage Protection Threshold Falling. The signal path through TPS2661x is restored again when VIN goes above Undervoltage Protection Threshold Falling – undervoltage Hysteresis