SLVAF40 July   2021 TPS2661

 

  1.   Trademarks
  2. 1Introduction
  3. 2Discrete Solution With PTC
  4. 3TPS26610 Advantages to a Typical Solution
    1. 3.1 BOM and Size Reduction
    2. 3.2 Burden Resistor and Power Dissipation
    3. 3.3 Voltage Drop
    4. 3.4 Signal Good
    5. 3.5 Additional TPS26610 Features
      1. 3.5.1 Miswiring
      2. 3.5.2 Surge
      3. 3.5.3 Current-Loop Test During Installation (Unpowered)
      4. 3.5.4 High Accuracy For Current Measurements
  5. 4Conclusion

Miswiring

The TPS26610 provides protection from miswiring to ±50 V. This tolerates miswiring of the programmable logic controller (PLC) power supply (+24-V DC) at the inputs. If the module (and the TPS26610) is not powered, the TPS26610 limits the current to a maximum of 43 mA.