SLVAF40 July   2021 TPS2661

 

  1.   Trademarks
  2. 1Introduction
  3. 2Discrete Solution With PTC
  4. 3TPS26610 Advantages to a Typical Solution
    1. 3.1 BOM and Size Reduction
    2. 3.2 Burden Resistor and Power Dissipation
    3. 3.3 Voltage Drop
    4. 3.4 Signal Good
    5. 3.5 Additional TPS26610 Features
      1. 3.5.1 Miswiring
      2. 3.5.2 Surge
      3. 3.5.3 Current-Loop Test During Installation (Unpowered)
      4. 3.5.4 High Accuracy For Current Measurements
  5. 4Conclusion

TPS26610 Advantages to a Typical Solution

The traditional discrete solution with the PTC (Figure 2-1) can be replaced by an optimized solution as Figure 3-1 shows.


GUID-20210406-CA0I-C6V9-8FNL-ZLJ55BXB4CZQ-low.gif

Figure 3-1 Current-Loop Protector for AIN – Integrated Protection With TPS26610